1. About ADI
  2. Quality & Reliability
  3. Material Declarations
  4. Material Declaration Search

Material Content Declaration

Model Number:
TMC249A-SA-T
Package Code:
W28+11C
Product Mass(mg):
905.69
Exemptions:
None
Or
Compliance Status
EU RoHSCompliant
EU RoHS-2 New SubstancesCompliant
Low Halogen ScanCompliant
REACH SVHC (250)Compliant
Product Information Value
Lead/Ball FinishMatte Tin
MSL2
Reflow Ratings260C
Package 28 pins; 0mm x 0mm x 0mm
Homogeneous
Substance Name
Homogeneous
Substance Mass (mg)
Substance Name CAS Number Mass (mg) Concentration (ppm)
Silicon Die7.180Silicon7440-21-37.1800001000000
Lead Frame286.870Copper7440-50-8278.808953971900
Iron7439-89-65.88083520500
Phosphorus7723-14-00.143435500
Silver7440-22-41.8072816300
Zinc7440-66-60.229496800
Die Attach0.930Epoxy Resin85954-11-60.167400180000
Silver7440-22-40.762600820000
Mold Compound608.020Epoxy Resin85954-11-666.213378108900
Silica, Fused60676-86-0540.286572888600
Carbon black1333-86-41.5200502500
Lead Finish2.430Tin7440-31-52.4300001000000
Bond Wire0.260Copper7440-50-80.259974999900
Misc, not to declarProprietary2.6E-050100

Compliance Definitions
  • EU RoHS: 'Compliant' = Complies with the substance restrictions of the EU Directive 2011/65/EU (RoHS Recast) and EU 2002/53/EC (ELV Directive)
  • EU RoHS-2 New Substances: 'Compliant' = Complies with the substance restrictions of the RoHS Addendum, EU Directive 2015/863, adding Phthalate substances
  • Low Halogen Scan: 'Compliant' = Complies with JS709 Low Halogen Definition
  • REACH SVHC: Latest REACH revision and substance count will be shown as (xxx). 'Compliant' indicates no SVHC's contained
More information on Enviromental Compliance

Important Information

Analog Devices provides full material declaration based on information provided by third parties and has taken and continues to take commercially reasonable steps to provide representative and accurate information of its finished integrated circuit packaged products. Analog Devices does not give any representations or warranties as to the accuracy or completeness of this information and provides material content information "as-is" based on Analog Devices current knowledge and may not have conducted destructive or chemical analysis on incoming materials. Analog Devices may make changes to information published in this document at any time and without notice.
Analog Devices Standard Terms and Conditions Apply