1. About ADI
  2. Quality & Reliability
  3. Material Declarations
  4. Material Declaration Search

Material Content Declaration

Model Number:
DS1818-10+
Package Code:
Q3+1
Product Mass(mg):
205.33
Exemptions:
None
Or
Compliance Status
EU RoHSCompliant
EU RoHS-2 New SubstancesCompliant
Low Halogen ScanCompliant
REACH SVHC (250)Compliant
Product Information Value
Lead/Ball FinishMatte Tin
MSLNA
Reflow Ratings250C
Package TO92 ; 3 pins; 4.95mm x 3.94mm x 4.95mm
Homogeneous
Substance Name
Homogeneous
Substance Mass (mg)
Substance Name CAS Number Mass (mg) Concentration (ppm)
Silicon Die1.800Silicon7440-21-31.8000001000000
Lead Frame91.430Copper7440-50-888.879103972100
Iron7439-89-61.88345820600
Phosphorus7723-14-00.027429300
Silver7440-22-40.5668666200
Zinc7440-66-60.073144800
Die Attach0.370Epoxy Resin85954-11-60.066600180000
Silver7440-22-40.303400820000
Mold Compound102.300Epoxy Resin85954-11-611.140470108900
Silica, Fused60676-86-090.903780888600
Carbon black1333-86-40.2557502500
Bond Wire0.030Gold7440-57-50.0300001000000
Lead Finish9.400Tin7440-31-59.4000001000000

Compliance Definitions
  • EU RoHS: 'Compliant' = Complies with the substance restrictions of the EU Directive 2011/65/EU (RoHS Recast) and EU 2002/53/EC (ELV Directive)
  • EU RoHS-2 New Substances: 'Compliant' = Complies with the substance restrictions of the RoHS Addendum, EU Directive 2015/863, adding Phthalate substances
  • Low Halogen Scan: 'Compliant' = Complies with JS709 Low Halogen Definition
  • REACH SVHC: Latest REACH revision and substance count will be shown as (xxx). 'Compliant' indicates no SVHC's contained
More information on Enviromental Compliance

Important Information

Analog Devices provides full material declaration based on information provided by third parties and has taken and continues to take commercially reasonable steps to provide representative and accurate information of its finished integrated circuit packaged products. Analog Devices does not give any representations or warranties as to the accuracy or completeness of this information and provides material content information "as-is" based on Analog Devices current knowledge and may not have conducted destructive or chemical analysis on incoming materials. Analog Devices may make changes to information published in this document at any time and without notice.
Analog Devices Standard Terms and Conditions Apply