1. About ADI
  2. Quality & Reliability
  3. Material Declarations
  4. Material Declaration Search

Material Composition Search


This search allows entry of orderable integrated circuit model numbers to find associated material compositions with related environmental product data such as RoHS, REACH and other substance information.

Product Model Search


Product Model Number   Package Lead Count MSL Rating RoHS Compliant
ADAQ7988 ADAQ7988BCCZ No Data Available 24-Lead LGA (5mm x 4mm x 1.65mm) 24 3 Y
ADAQ7988 ADAQ7988BCCZ-RL7 No Data Available 24-Lead LGA (5mm x 4mm x 1.65mm) 24 3 Y
Display

Material Content/RoHS Status
  • RoHS Compliant parts (Y) are compliant to the EU Directive 2011/65/EU, including the Addendum, EU Directive 2015/863.
  • Parts using an Exemption (E) are compliant to the EU Directive 2011/65/EU including the Addendum, EU Directive 2015/863 by the use of a current RoHS Exemption.
  • RoHS Exemptions that may be used in Analog Devices products include 7a, 7c-I and 15a.
  • The reported Material Content is representative of a qualified Assembly Manufacturers for the product package selected.
Important Information
  • Analog Devices provides full material declaration based on information provided by third parties and has taken and continues to take commercially reasonable steps to provide representative and accurate information of its finished integrated circuit packaged products.
  • Analog Devices does not give any representations or warranties as to the accuracy or completeness of this information and provides material content information "as-is" based on Analog Devices current knowledge and may not have conducted destructive or chemical analysis on incoming materials.
  • Analog Devices may make changes to information published in this document at any time and without notice.
Analog Devices Standard Terms and Conditions Apply